BOCK, Motor component, Rotor
097B70203
Compressors spare parts, Rotor 33kW/37kW/40kW, Legacy BOCK ID: 70203
097B70203
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7HG7HGZ7 |
| Contains batteries | No |
| Description | Rotor 33kW/37kW/40kW |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 70203 |
Characteristic | Value |
|---|---|
| Material Description | Rotor 33kW/37kW/40kW |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Rotor |
| type of component | motor |
| wattage of component | 33kW37kW40kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25.6 Kilogram |
| Net weight | 25.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558652 |