BOCK, Compression component, Ring
097B70173
Compressors spare parts, Pistonring piston 38, Legacy BOCK ID: 70173
097B70173
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG12 CO2HG2 CO2 T |
| Contains batteries | No |
| Description | Pistonring piston 38 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 70173 |
| Material Description | Pistonring piston 38 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162558720 |