BOCK, Electrical component, Temperature sensor
097B60063
Compressors spare parts, Temp.sensor cpl.1/8"NPTF, Legacy BOCK ID: 60063
097B60063
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F76F88HA22HA34HA44HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG24 CO2 LTHG24 CO2 THG34HG34 CO2HG34 CO2 THG34-2HG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG68 CO2 THG88HGZ7 |
| Contains batteries | No |
| Description | Temp.sensor cpl.1/8"NPTF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 60063 |
| Material Description | Temp.sensor cpl.1/8"NPTF |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895603 |