BOCK, Connector, Gasket
097B60040
Compressors spare parts, Gasket-terminal board, Legacy BOCK ID: 60040
097B60040
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 THG34 CO2 THG46 CO2 T |
| Contains batteries | No |
| Description | Gasket-terminal board |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 60040 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-terminal board |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559130 |