BOCK, Connector, Flange
097B60005
Compressors spare parts, Intermediate flange oval 95mm, Legacy BOCK ID: 60005
097B60005
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | solution annealed |
| Brand | BOCK |
| Contains batteries | No |
| Description | Intermediate flange oval 95mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 60005 |
Characteristic | Value |
|---|---|
| Material Description | Intermediate flange oval 95mm |
| material no. of component | EN AW-6060 T6 |
| material of component | AlMgSi0,5 T6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 430 Gram |
| Net weight | 430 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892534 |