BOCK, Connector, Nut
097B52243
Compressors spare parts, Cap nut M27x2, Legacy BOCK ID: 52243
097B52243
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7HG7 |
| Contains batteries | No |
| Description | Cap nut M27x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 52243 |
| Material Description | Cap nut M27x2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52 Gram |
| Net weight | 52 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890622 |