BOCK, Mounting, Sleeve
097B52233
Compressors spare parts, Spacer sleeve ø40xø33,5x32, Legacy BOCK ID: 52233
097B52233
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| component used for | HG12 CO2 LT |
| Contains batteries | No |
| Description | Spacer sleeve ø40xø33,5x32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52233 |
Characteristic | Value |
|---|---|
| Material Description | Spacer sleeve ø40xø33,5x32 |
| material no. of component | 1.0715 C |
| material of component | 11SMn30 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559291 |