BOCK, Connector, Gasket
097B52185
Compressors spare parts, Seal ring 25x18x1,5, Legacy BOCK ID: 52185
097B52185
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7HG7HGZ66 |
| Contains batteries | No |
| Description | Seal ring 25x18x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52185 |
Characteristic | Value |
|---|---|
| Material Description | Seal ring 25x18x1,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559345 |