BOCK, Connector, Gasket
097B52149
Compressors spare parts, Gasket-lower valve plate ø28, Legacy BOCK ID: 52149
097B52149
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 LTHG12 CO2 THG24 CO2 LTHG24 CO2 T |
| Contains batteries | No |
| Description | Gasket-lower valve plate ø28 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52149 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-lower valve plate ø28 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 226 Gram |
| Net weight | 226 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891889 |