BOCK, Connector, Gasket
097B52033
Compressors spare parts, O-ring ø10,5x1,5, Legacy BOCK ID: 52033
097B52033
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG4 CO2HG44 CO2HG46 CO2 THG56 CO2 LTHG56 CO2 THG68 CO2 T |
| Contains batteries | No |
| Description | O-ring ø10,5x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52033 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø10,5x1,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 800 Milligram |
| Net weight | 800 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559390 |