BOCK, Connector, Gasket
097B52031
Compressors spare parts, O-ring ø10,5x1,5, Legacy BOCK ID: 52031
097B52031
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG7EX-HG88F16F16 NH3F76F88HA4HA44HA5HA6HG4HG44HG5HG56HG6HG66HG7HG88HGZ66HGZ7 |
| Contains batteries | No |
| Description | O-ring ø10,5x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52031 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø10,5x1,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100 Milligram |
| Net weight | 100 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559413 |