BOCK, Electrical component, Cover
097B51987
Compressors spare parts, Terminal cover, Legacy BOCK ID: 51987
097B51987
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Terminal cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51987 |
Characteristic | Value |
|---|---|
| Material Description | Terminal cover |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.2 Gram |
| Net weight | 4.2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559451 |