BOCK, Miscellaneous, Strainer
097B51954
Compressors spare parts, Filter suction side, Legacy BOCK ID: 51954
097B51954
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Filter suction side |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51954 |
Characteristic | Value |
|---|---|
| Material Description | Filter suction side |
| material no. of component | 1.4301 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 62 Gram |
| Net weight | 62 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891681 |