BOCK, Connector, Gasket
097B51942
Compressors spare parts, O-ring ø55x2; X-version, Legacy BOCK ID: 51942
097B51942
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66HA12HA22HA34HA44HG12HG22HG22 AHG34HG34 AHG34-2HG34-2 AHG44HG56HG66HGZ44HGZ44 AHGZ66 |
| Contains batteries | No |
| Description | O-ring ø55x2; X-version |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51942 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø55x2; X-version |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.3 Gram |
| Net weight | 1.3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559598 |