BOCK, Connector, Nut
097B51917
Compressors spare parts, Cap nut M36x1,5, Legacy BOCK ID: 51917
097B51917
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7EX-HG8HG7HG8 |
| Contains batteries | No |
| Description | Cap nut M36x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51917 |
Characteristic | Value |
|---|---|
| Material Description | Cap nut M36x1,5 |
| material no. of component | EN AW-6082 |
| material of component | AlMgSi1 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 90 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559680 |