BOCK, Connector, Gasket
097B51903
Compressors spare parts, O-ring ø59,69x5,33-S;X-version, Legacy BOCK ID: 51903
097B51903
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F16F76F88 |
| Contains batteries | No |
| Description | O-ring ø59,69x5,33-S;X-version |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51903 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø59,69x5,33-S;X-version |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Gram |
| Net weight | 4 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559819 |