BOCK, Pump component, Impeller
097B51650
Compressors spare parts, Fixing plate f. impeller motor, Legacy BOCK ID: 51650
097B51650
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34 |
| Contains batteries | No |
| Description | Fixing plate f. impeller motor |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51650 |
| Material Description | Fixing plate f. impeller motor |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Impeller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 195 Gram |
| Net weight | 195 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560068 |