BOCK, Housing, Motor Cover
097B51626
Compressors spare parts, Motor cover, Legacy BOCK ID: 51626
097B51626
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34 |
| Contains batteries | No |
| Description | Motor cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51626 |
Characteristic | Value |
|---|---|
| Material Description | Motor cover |
| material no. of component | 0.6025 |
| material of component | GJL-250 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.536 Kilogram |
| Net weight | 4.536 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560150 |