BOCK, Compression component, Ring
097B51270
Compressors spare parts, Tapered compr.ring piston 55, Legacy BOCK ID: 51270
097B51270
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44HA44HG22 CO2HG34 CO2HG44HG44 CO2HGZ44HGZ44 A |
| Contains batteries | No |
| Description | Tapered compr.ring piston 55 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51270 |
Characteristic | Value |
|---|---|
| Material Description | Tapered compr.ring piston 55 |
| material of component | GJL |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.5 Gram |
| Net weight | 4.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560662 |