BOCK, Mounting, Sleeve
097B51057
Compressors spare parts, Spacer sleeve ø50xø43x6,3, Legacy BOCK ID: 51057
097B51057
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56HA44HG34 CO2 THG44HG56 |
| Contains batteries | No |
| Description | Spacer sleeve ø50xø43x6,3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 51057 |
| Material Description | Spacer sleeve ø50xø43x6,3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Gram |
| Net weight | 23 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560952 |