BOCK, Connector, Ring
097B50826
Compressors spare parts, Double bevel oil cont.ring 87, Legacy BOCK ID: 50826
097B50826
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG66EX-HG88F76F88HG66HG88 |
| Contains batteries | No |
| Description | Double bevel oil cont.ring 87 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50826 |
Characteristic | Value |
|---|---|
| Material Description | Double bevel oil cont.ring 87 |
| material of component | GJL |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561317 |