BOCK, Connector, Ring
097B50816
Compressors spare parts, Tapered compr.ring pis.87 chr., Legacy BOCK ID: 50816
097B50816
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG66EX-HG88F76F88HG66HG88HGZ66 |
| Contains batteries | No |
| Description | Tapered compr.ring pis.87 chr. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 50816 |
| Material Description | Tapered compr.ring pis.87 chr. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Gram |
| Net weight | 15 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561331 |