BOCK, Connector, Nut
097B50753
Compressors spare parts, Legacy BOCK ID: 50753
097B50753
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 T |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50753 |
Characteristic | Value |
|---|---|
| Material Description | Union nut M27x2 / ø18 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 57 Gram |
| Net weight | 57 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968956 |