BOCK, Connector, Ring
097B50579
Compressors spare parts, 2-Edge cutt.ring ø22, Legacy BOCK ID: 50579
097B50579
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 THG34 CO2 THG46 CO2 T |
| Contains batteries | No |
| Description | 2-Edge cutt.ring ø22 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 50579 |
| Material Description | 2-Edge cutt.ring ø22 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Gram |
| Net weight | 12 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561720 |