BOCK, Connector, Ring
097B50578
Compressors spare parts, 2-Edge cutt.ring ø18, Legacy BOCK ID: 50578
097B50578
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG12 CO2HG12 CO2 LTHG12 CO2 THG2 CO2 THG24 CO2 LTHG24 CO2 T |
| Contains batteries | No |
| Description | 2-Edge cutt.ring ø18 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 50578 |
| Material Description | 2-Edge cutt.ring ø18 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Gram |
| Net weight | 8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561737 |