BOCK, Mounting, Miscellaneous
097B50573
Compressors spare parts, Fixing plate f. term.strip, Legacy BOCK ID: 50573
097B50573
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG4HG5HG6 |
| Contains batteries | No |
| Description | Fixing plate f. term.strip |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 50573 |
| Material Description | Fixing plate f. term.strip |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 44.8 Gram |
| Net weight | 44.8 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891711 |