BOCK, Heater, Crankcase heater
097B50572
Compressors spare parts, Oils.heat.cpl. 80W 24V DC/V2A, Legacy BOCK ID: 50572
097B50572
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG22 AHG24 CO2 LTHG24 CO2 THG34HG34 AHG34-2HG34-2 A |
| Contains batteries | No |
| Description | Oils.heat.cpl. 80W 24V DC/V2A |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50572 |
| Material Description | Oils.heat.cpl. 80W 24V DC/V2A |
Characteristic | Value |
|---|---|
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
| type of component | heater |
| voltage of component | 24V DC |
| wattage of component | 80 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61.4 Gram |
| Net weight | 61.4 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892831 |