BOCK, Connector, Valve
097B50565
Compressors spare parts, Valve CR10 (w/o solenoid coil), Legacy BOCK ID: 50565
097B50565
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG22 AHG34 AHG34-2 A |
| Contains batteries | No |
| Description | Valve CR10 (w/o solenoid coil) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50565 |
Characteristic | Value |
|---|---|
| Material Description | Valve CR10 (w/o solenoid coil) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 347 Gram |
| Net weight | 347 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895870 |