BOCK, Insulation, Foil
097B50441
Compressors spare parts, Insulation foil f.HG8/88e, Legacy BOCK ID: 50441
097B50441
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Insulation foil f.HG8/88e |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50441 |
Characteristic | Value |
|---|---|
| Material Description | Insulation foil f.HG8/88e |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Insulation |
| Product Type | Foil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 36 Gram |
| Net weight | 36 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892411 |