BOCK, Compression component, Pin
097B50344
Compressors spare parts, Cylinder pin 3M6x14, Legacy BOCK ID: 50344
097B50344
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG88F76HA44HG44HG44 CO2HG56HG56 CO2 LTHG56 CO2 THG66HG68 CO2 THG88HGZ66 |
| Contains batteries | No |
| Description | Cylinder pin 3M6x14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50344 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder pin 3M6x14 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 74 Gram |
| Net weight | 74 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561959 |