BOCK, Connector, Gasket
097B50295
Compressors spare parts, Gasket-base plate, Legacy BOCK ID: 50295
097B50295
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 T |
| Contains batteries | No |
| Description | Gasket-base plate |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50295 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-base plate |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.9 Gram |
| Net weight | 14.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562000 |