BOCK, Connector, Screw
097B50287
Compressors spare parts, Cylinder head screw M10x35, Legacy BOCK ID: 50287
097B50287
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2AM4AM5EX-HG34EX-HG44EX-HG56F4F4 NH3F5FK40FK50HA34HA4HA44HA5HA6HG34HG34 AHG34-2HG34-2 AHG4HG4 CO2HG44HG44 CO2HG5HG56HG6HGZ66HGZ7 |
| Contains batteries | No |
| Description | Cylinder head screw M10x35 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50287 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder head screw M10x35 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.6 Gram |
| Net weight | 29.6 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562031 |