BOCK, Compression component, Pin
097B50233
Compressors spare parts, Threaded pin M10x14, Legacy BOCK ID: 50233
097B50233
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG34EX-HG44EX-HG56EX-HG66F76F88HA44HG12 CO2 LTHG12 CO2 THG24 CO2 LTHG24 CO2 THG34HG34 AHG34 CO2HG34 CO2 THG34-2HG34-2 AHG4HG4 CO2HG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HGZ66 |
| Contains batteries | No |
| Description | Threaded pin M10x14 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50233 |
Characteristic | Value |
|---|---|
| Material Description | Threaded pin M10x14 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Gram |
| Net weight | 1.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562154 |