BOCK, Compression component, Pin
097B50232
Compressors spare parts, Threaded pin M8x1,25/8 long, Legacy BOCK ID: 50232
097B50232
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12EX-HG22EX-HG7EX-HG8EX-HG88F4F5F76F88HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG22 AHG22 CO2HG24 CO2 LTHG24 CO2 THG7HG8HG88HGZ44HGZ44 AHGZ66HGZ7 |
| Contains batteries | No |
| Description | Threaded pin M8x1,25/8 long |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50232 |
Characteristic | Value |
|---|---|
| Material Description | Threaded pin M8x1,25/8 long |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Gram |
| Net weight | 1.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562161 |