BOCK, Mounting, Grommets
097B50203
Compressors spare parts, Anti-vibration p.ø40x30 f.EFC, Legacy BOCK ID: 50203
097B50203
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Anti-vibration p.ø40x30 f.EFC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50203 |
Characteristic | Value |
|---|---|
| Material Description | Anti-vibration p.ø40x30 f.EFC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Grommets |
| type of component | anti vibration pad |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 86 Gram |
| Net weight | 86 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562192 |