BOCK, Miscellaneous, Strainer
097B50201
Compressors spare parts, Filter discharge side, Legacy BOCK ID: 50201
097B50201
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Filter discharge side |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50201 |
| Material Description | Filter discharge side |
Characteristic | Value |
|---|---|
| material no. of component | 1.4301 |
| material of component | X5CrNi18-10 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
| type of component | filter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891643 |