BOCK, Connector, Circlip
097B50105
Compressors spare parts, Circlip 38x1,5 DIN 472, Legacy BOCK ID: 50105
097B50105
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12HA12HG12HG12 CO2 |
| Contains batteries | No |
| Description | Circlip 38x1,5 DIN 472 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50105 |
Characteristic | Value |
|---|---|
| Material Description | Circlip 38x1,5 DIN 472 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Circlip |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.4 Gram |
| Net weight | 3.4 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562338 |