BOCK, Connector, Disc
097B50102
Compressors spare parts, Disc ø35x8,5x8, Legacy BOCK ID: 50102
097B50102
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12HA12HG12HG12 CO2 |
| Contains batteries | No |
| Description | Disc ø35x8,5x8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50102 |
Characteristic | Value |
|---|---|
| Material Description | Disc ø35x8,5x8 |
| material no. of component | 1.0718 |
| material of component | 11SMnPb30 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Gram |
| Net weight | 60 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562352 |