BOCK, Compression component, Pin
097B50060
Compressors spare parts, Threaded pin M8x20/prec., Legacy BOCK ID: 50060
097B50060
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66EX-HG7EX-HG8EX-HG88HA22HA34HA44HG12 CO2 LTHG12 CO2 THG2 CO2 THG22HG22 CO2HG24 CO2 LTHG24 CO2 THG34HG34 CO2HG34 CO2 THG34-2HG34-2 AHG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG68 CO2 THG7HG8HG88HGZ66HGZ7 |
| Contains batteries | No |
| Description | Threaded pin M8x20/prec. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50060 |
Characteristic | Value |
|---|---|
| Material Description | Threaded pin M8x20/prec. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562505 |