BOCK, Compression component, Ring
097B50039
Compressors spare parts, Tapered compr.ring piston 41,5, Legacy BOCK ID: 50039
097B50039
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG34HA34HG34HG34 AHG34-2 |
| Contains batteries | No |
| Description | Tapered compr.ring piston 41,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 50039 |
| Material Description | Tapered compr.ring piston 41,5 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.7 Gram |
| Net weight | 4.7 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562673 |