BOCK, Connector, Gasket
097B50025
Compressors spare parts, Gasket-valve flange, Legacy BOCK ID: 50025
097B50025
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2EX-HG12EX-HG22EX-HG34F2FK20FK30HA12HA22HA34HG12HG12 CO2HG22HG22 AHG22 CO2HG34HG34 AHG34 CO2HG34-2HG34-2 AHGZ44HGZ44 AHR |
| Contains batteries | No |
| Description | Gasket-valve flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50025 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-valve flange |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562765 |