BOCK, Housing, Motor Cover
097B33149
Compressors spare parts, Motor cover, Legacy BOCK ID: 33149
097B33149
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | solution annealed |
| Brand | BOCK |
| component used for | HG34 AHG34-2 A |
| Contains batteries | No |
| Description | Motor cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33149 |
Characteristic | Value |
|---|---|
| Material Description | Motor cover |
| material no. of component | EN AC-42200 T6 |
| material of component | AlSi7Mg0,6 T6 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.7 Kilogram |
| Net weight | 1.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892664 |