BOCK, Mounting, Sleeve
097B10177
Compressors spare parts, Guide sleeve, Legacy BOCK ID: 10177
097B10177
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Guide sleeve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 10177 |
Characteristic | Value |
|---|---|
| Material Description | Guide sleeve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Sleeve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 318 Gram |
| Net weight | 318 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162580073 |