BOCK, Motor component, Kit
097B08866
Compressors spare parts, Set-AC-double barrier *EX, Legacy BOCK ID: 08866
097B08866
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-AC-double barrier *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08866 |
Characteristic | Value |
|---|---|
| Material Description | Set-AC-double barrier *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 407 Gram |
| Net weight | 407 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162580936 |