BOCK, Electrical component, Start unloader
097B08823
Compressors spare parts, Set-SU/CR92 24V DC, Legacy BOCK ID: 08823
097B08823
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-SU/CR92 24V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08823 |
Characteristic | Value |
|---|---|
| Material Description | Set-SU/CR92 24V DC |
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Start unloader |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 720 Gram |
| Net weight | 720 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162581261 |