BOCK, Heater, Crankcase heater
097B08206
Compressors spare parts, Set-oils.heat. 40W 24V DC, Legacy BOCK ID: 08206
097B08206
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F2 |
| Contains batteries | No |
| Description | Set-oils.heat. 40W 24V DC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08206 |
| Material Description | Set-oils.heat. 40W 24V DC |
Characteristic | Value |
|---|---|
| Power supply | 24V DC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
| type of component | heater |
| voltage of component | 24V DC |
| wattage of component | 40 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 190 Gram |
| Net weight | 190 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162583456 |