BOCK, Connector, Valve set
097B07912
Compressors spare parts, Valve plate cpl. ø45, Legacy BOCK ID: 07912
097B07912
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Valve plate cpl. ø45 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07912 |
Characteristic | Value |
|---|---|
| Material Description | Valve plate cpl. ø45 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve set |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 540 Gram |
| Net weight | 540 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584781 |