BOCK, Connector, Gasket
097B07897
Compressors spare parts, Gasket-lower valve plate ø70, Legacy BOCK ID: 07897
097B07897
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Gasket-lower valve plate ø70 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07897 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-lower valve plate ø70 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34 Gram |
| Net weight | 34 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584828 |