BOCK, Miscellaneous, Gauge
097B07557
Compressors spare parts, Oil pres.gauge,-1 up to 16 bar, Legacy BOCK ID: 07557
097B07557
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Oil pres.gauge,-1 up to 16 bar |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07557 |
Characteristic | Value |
|---|---|
| Material Description | Oil pres.gauge,-1 up to 16 bar |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Gauge |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 280 Gram |
| Net weight | 280 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585320 |