BOCK, Connector, Valve
097B07373
Compressors spare parts, Shut-off valve, Legacy BOCK ID: 07373
097B07373
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection Type | Dust cover |
| Contains batteries | No |
| Description | Shut-off valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 07373 |
| Material Description | Shut-off valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 600 Gram |
| Net weight | 600 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585900 |